Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Auxiliary contact block [EC000041]
Bill of material
090351
PREVIEW
Preview
PLID
090351
MANUTYPEDESC
Manufacturer Type Description
E10
DESCSHORT
Short Description
Contact element E10, 1 N/O, Front fastening, Blade terminal
DESCLONG
Long Description
Contact element, Product range: Accessories, Single unit, Connection technique: Blade terminal, Description: admissible operating voltage: 5 – 250 V, Contacts N/O = Normally open: 1 N/O, Degree of Protection: IP20 with ISH2,8, Connection to SmartWire-DT: no
INTNO
International product number
4015080903512
NETTO_WEIGHT
Netto weight
0.00300 kg
ECLASS_13_0
Auxiliary switch block [AKN342018]
ETIM_9_0
Auxiliary contact block [EC000041]
EF008257
Number of contacts as change-over contact
0
EF008256
Number of contacts as normally open contact
1
EF008255
Number of contacts as normally closed contact
0
EF007613
Number of fault-signal switches
0
EF001385
Rated operation current Ie at AC-15, 230 V
6 A
EF003961
Type of electric connection
Screw connection
EF000010
Model
Clip-on
EF000003
Mounting method
Front fastening
EF000048
Lamp holder
None
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices